ADAPTOR SEE TXTTXM-product-details

ADAPTOR SEE TXTTXM

SM-77-10-B


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in2.873
Product height mm72.974
Product width in2.873
Product width mm72.974