Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
SM-77-18-B
ADAPTOR
SM-77-18-B
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
SM-77-18-B
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
3.747
Product height mm
95.174
Product length in
0.156
Product length mm
3.962
Product width in
3.747
Product width mm
95.174