ADAPTOR PRINT Nr SM-77
SM-77-19-B
ToolsSM-77-19-B Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 6.370 |
| Product height mm | 161.798 |
| Product length in | 0.300 |
| Product length mm | 7.620 |
| Product width in | 6.370 |
| Product width mm | 161.798 |