ADAPTOR SEE TXTXM-product-details

ADAPTOR SEE TXTXM

SM-77-22-B


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in4.872
Product height mm123.749
Product width in4.872
Product width mm123.749