ADAPTOR-SEE TXTTXM UCELL
SM-77-6-B
ToolsSM-77-6-B Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.990 |
| Product height mm | 50.546 |
| Product length in | 0.016 |
| Product length mm | 0.406 |
| Product width in | 1.990 |
| Product width mm | 50.546 |