Danfoss Bearing Retainer 5072 (RIGHT)

ADAPTOR UCELL

SM-77-8-B


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in2.373
Product height mm60.274
Product width in2.373
Product width mm60.274