ADAPTOR SEE TXTTXM UCELL-product-details

ADAPTOR SEE TXTTXM UCELL

SM-77-9-B


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in2.623
Product height mm66.624
Product width in2.623
Product width mm66.624