Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
SM-77-L0036
SEAL ADPT MAT'L CERTS REQ'D
SM-77-L0036
Where to buy
Export PDF
Tools
Add to comparison
SM-77-L0036
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
2.734
Product height mm
69.444
Product length in
0.125
Product length mm
3.175
Product width in
2.734
Product width mm
69.444