SEAL ADAPTOR
SM-77-L4635
ToolsSM-77-L4635 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.124 |
| Product height mm | 79.350 |
| Product length in | 0.062 |
| Product length mm | 1.575 |
| Product width in | 3.124 |
| Product width mm | 79.350 |