PKG NUT
SM-81-1A
ToolsSM-81-1A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.055 |
| Product height mm | 26.797 |
| Product length in | 0.495 |
| Product length mm | 12.573 |
| Product width in | 1.055 |
| Product width mm | 26.797 |