PKG NUT S
SM-81-4A
ToolsSM-81-4A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.490 |
| Product height mm | 37.846 |
| Product length in | 0.745 |
| Product length mm | 18.923 |
| Product width in | 1.490 |
| Product width mm | 37.846 |