PKG NUT
SM-81-6A
ToolsSM-81-6A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.054 |
| Product height mm | 52.172 |
| Product length in | 0.870 |
| Product length mm | 22.098 |
| Product width in | 2.054 |
| Product width mm | 52.172 |