ADJ SCREW ASSY S
SM-95-2-B-10
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion adjustment screw |
| Product height in | 0.248 |
| Product height mm | 6.299 |
| Product length in | 1.313 |
| Product length mm | 33.350 |
| Product width in | 0.248 |
| Product width mm | 6.299 |