ADJ SCREW ASSY S
SM-95-3E-10
ToolsSM-95-3E-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion adjustment screw |
| Product height in | 0.313 |
| Product height mm | 7.938 |
| Product length in | 1.125 |
| Product length mm | 28.575 |
| Product width in | 0.313 |
| Product width mm | 7.938 |