Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
SM-95-CB069
ADJ SCREW
SM-95-CB069
Where to buy
Export PDF
Tools
Add to comparison
SM-95-CB069
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cushion adjustment screw
Product height in
0.248
Product height mm
6.299
Product length in
1.296
Product length mm
32.918
Product width in
0.248
Product width mm
6.299