PISTON
SM2-733-MA01FN
ToolsSM2-733-MA01FN Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 6.800 |
| Product height mm | 172.720 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 6.800 |
| Product width mm | 172.72 |