Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
SM3-251-AL
HEAD 05TA
SM3-251-AL
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
SM3-251-AL
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Hydraulic and pneumatic head
Product height in
2.000
Product height mm
50.800
Product length in
2.560
Product length mm
65.024
Product width in
2.000
Product width mm
50.800