Danfoss Cylinder Head SM3-1-551-C (RIGHT)

HEAD

SM3-251-C


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Item typeHydraulic and pneumatic head
Product height in2.500
Product height mm63.500
Product width in2.500
Product width mm63.500