Danfoss Cylinder Head SM3-1-551-C (RIGHT)

HEAD

SM3-351-C


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Item typeHydraulic and pneumatic head
Product height in3.000
Product height mm76.200
Product width in3.000
Product width mm76.200