Danfoss Cylinder Head SM3-1-551-C (RIGHT)

HEAD

SM3-651-C


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Item typeHydraulic and pneumatic head
Product height in6.000
Product height mm152.400
Product width in6.000
Product width mm152.400