Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
SM8-151
HEAD 05TA
SM8-151
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
SM8-151
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Hydraulic and pneumatic head
Product height in
1.250
Product height mm
31.750
Product length in
2.250
Product length mm
57.150
Product width in
1.250
Product width mm
31.750