Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
SM92H250-MA01FC
BEARING
SM92H250-MA01FC
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
SM92H250-MA01FC
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
3.370
Product height mm
85.598
Product length in
1.500
Product length mm
38.100
Product width in
3.370
Product width mm
85.598