PISTON
TA53DR0D0
ToolsTA53DR0D0 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 1.900 |
| Product height mm | 48.260 |
| Product length in | 1.600 |
| Product length mm | 40.640 |
| Product width in | 1.900 |
| Product width mm | 48.26 |