PISTON 2-1/2 BORE
TA53ER0D0
ToolsTA53ER0D0 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 1.600 |
| Product length mm | 40.640 |
| Product width in | 2.400 |
| Product width mm | 60.96 |