PISTON 6-1/2 BORE
TA53LU0J0
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 5.900 |
| Product height mm | 149.860 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product width in | 5.900 |
| Product width mm | 149.86 |