BEARING S (PD)
TA81A0007
ToolsTA81A0007 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 0.355 |
| Product length mm | 9.017 |
| Product width in | 0.870 |
| Product width mm | 22.098 |