BEARING Sx (PD)
TA81D0004
ToolsTA81D0004 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 0.764 |
| Product length mm | 19.406 |
| Product width in | 1.500 |
| Product width mm | 38.100 |