BEARING
TA81J0016
ToolsTA81J0016 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.430 |
| Product height mm | 61.722 |
| Product length in | 0.721 |
| Product length mm | 18.313 |
| Product width in | 2.430 |
| Product width mm | 61.722 |