BEARING
TA81N0019
ToolsTA81N0019 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 3.120 |
| Product height mm | 79.248 |
| Product length in | 1.018 |
| Product length mm | 25.857 |
| Product width in | 3.120 |
| Product width mm | 79.248 |