ROD
TA82EAFAK195
ToolsTA82EAFAK195 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 28.380 |
| Product length mm | 720.852 |
| Product width in | 1.000 |
| Product width mm | 25.4 |