PISTON ROD
TA82GAD315
ToolsTA82GAD315 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 13.900 |
| Product length mm | 353.060 |
| Product width in | 1.250 |
| Product width mm | 31.75 |