PISTON ROD
TA82GG3859
ToolsTA82GG3859 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 1.280 |
| Product height mm | 32.512 |
| Product length in | 13.970 |
| Product length mm | 354.838 |
| Product width in | 1.280 |
| Product width mm | 32.512 |