ROD
TA82JL0887
ToolsTA82JL0887 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 36.790 |
| Product length mm | 934.466 |
| Product width in | 1.500 |
| Product width mm | 38.1 |