COLLAR
TA93BC1
ToolsTA93BC1 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 0.616 |
| Product height mm | 15.646 |
| Product length in | 1.180 |
| Product length mm | 29.972 |
| Product width in | 0.616 |
| Product width mm | 15.646 |