CUSHION COLLAR
TA93EE1
ToolsTA93EE1 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 1.110 |
| Product height mm | 28.194 |
| Product length in | 1.180 |
| Product length mm | 29.972 |
| Product width in | 1.110 |
| Product width mm | 28.194 |