COLLAR
TB93EF1
ToolsTB93EF1 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.200 |
| Product length mm | 30.480 |
| Product width in | 1.500 |
| Product width mm | 38.1 |