Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
TB93JL1
COLLAR OLDNr LSM-93-7 xxx DD
TB93JL1
Where to buy
Export PDF
Tools
Add to comparison
TB93JL1
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cushion collar
Product height in
2.000
Product height mm
50.800
Product length in
1.200
Product length mm
30.480
Product width in
2.000
Product width mm
50.8