Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
TE81H1120
BEARING S UCELL DC-6 (PD)
TE81H1120
Where to buy
Export PDF
Tools
Add to comparison
TE81H1120
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
2.120
Product height mm
53.848
Product length in
1.134
Product length mm
28.804
Product width in
2.120
Product width mm
53.848