BEARING
TE81M1220
ToolsTE81M1220 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.747 |
| Product height mm | 69.774 |
| Product length in | 1.258 |
| Product length mm | 31.953 |
| Product width in | 2.747 |
| Product width mm | 69.774 |