BEARING
TE81P1280
ToolsTE81P1280 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 3.247 |
| Product height mm | 82.474 |
| Product length in | 1.383 |
| Product length mm | 35.128 |
| Product width in | 3.247 |
| Product width mm | 82.474 |