Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
TE81P1340
BEARING S OUTSIDE PROCESSING
TE81P1340
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
TE81P1340
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
3.372
Product height mm
85.649
Product length in
1.230
Product length mm
31.242
Product width in
3.372
Product width mm
85.649