ROD ASSY
TE82GBA254
ToolsTE82GBA254 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 3.245 |
| Product height mm | 82.423 |
| Product length in | 9.500 |
| Product length mm | 241.300 |
| Product width in | 3.245 |
| Product width mm | 82.423 |