CUSTOM ROD
TE82LG4549
ToolsTE82LG4549 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 37.310 |
| Product length mm | 947.674 |
| Product width in | 1.500 |
| Product width mm | 38.1 |