MTG PLT
TE86DC07
ToolsTE86DC07 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Weld plate |
| Product height in | 4.120 |
| Product height mm | 104.648 |
| Product length in | 0.375 |
| Product length mm | 9.525 |
| Product width in | 2.500 |
| Product width mm | 63.500 |