MTG PLATE
TE86EC23
ToolsTE86EC23 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Weld plate |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 0.370 |
| Product length mm | 9.398 |
| Product width in | 3.000 |
| Product width mm | 76.200 |