MTG PLT
TE86GE23
ToolsTE86GE23 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Weld plate |
| Product height in | 3.700 |
| Product height mm | 93.980 |
| Product length in | 0.625 |
| Product length mm | 15.875 |
| Product width in | 3.700 |
| Product width mm | 93.980 |