COLLAR
TE93CC1
ToolsTE93CC1 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 0.740 |
| Product height mm | 18.796 |
| Product length in | 0.800 |
| Product length mm | 20.320 |
| Product width in | 0.740 |
| Product width mm | 18.796 |