CUSHION COLLAR
TE93HD1
ToolsTE93HD1 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 1.400 |
| Product height mm | 35.560 |
| Product length in | 0.810 |
| Product length mm | 20.574 |
| Product width in | 1.400 |
| Product width mm | 35.56 |