CUSHION COLLAR
TE93LE1
ToolsTE93LE1 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 1.800 |
| Product height mm | 45.720 |
| Product length in | 0.810 |
| Product length mm | 20.574 |
| Product width in | 1.800 |
| Product width mm | 45.72 |