COLLAR PRINT Nr TE93_02
TE93LR1
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 1.200 |
| Product length mm | 30.480 |
| Product width in | 2.400 |
| Product width mm | 60.96 |